You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    SK615550-62
  • EAN:
    7320500557464
  • Catalog Description:
    Accessories Legend Plate
  • Long Description:
    Rectangular legend plate 29,6x39 mm aluminum with text: I

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Height:
    0.039 m
  • Product Net Weight:
    0.002 kg

Technical

  • Color:
    Aluminum
  • Device Marking:
    I
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    CP1
    CP2
    CP3
    CP4
    M2SS1
    M2SS2
    M2SS3
    M3SS1
    M3SS2
    M3SS3
    M3SS7
    M3SSC1
    M3SSC2
    M3SSC3
    M3SSC7
    M4SS1
    C2SS1
    C2SS2
    C2SS3
    C3SS1
    C3SS2
    C3SS3
    C3SS7
    ML1
    CL
    CL2
    MPM1
    CPM3
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Material:
    Aluminum
  • REACH Declaration:
    2CMT2022-006479
  • RoHS Information:
    2CMT2019-005805
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.065 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Height:
    0.008 m
  • Package Level 1 Gross Weight:
    0.025 kg
  • Package Level 1 EAN:
    7320500030066

Classifications

  • eClass:
    V11.0 : 27371224
  • E-Number (Finland):
    2316242
  • E-Number (Sweden):
    3708047
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • ETIM 9:
    EC000621 - Legend plate for control circuit devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    S
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links