Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    SK615554-18
  • EAN:
    7320500557808
  • Catalog Description:
    Accessories Legend Plate
  • Long Description:
    Rectangular legend plate 29,6x39 mm aluminum with text: Gauche

Technical

  • Product Name:
    Legend Plate
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    CP1
    CP2
    CP3
    CP4
  • Suitable for Product Class:
    Pilot Devices
    Compact Range
  • Product Range:
    Compact and Modular range
  • Accessory Type:
    Legend plates
  • Shape:
    Rectangle
  • Material:
    Aluminum
  • Color:
    Aluminum

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    29.6 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    7320500051023

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371224
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds