You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SR2-SRN12830K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SR2-SRN12830K

General Information

  • Extended Product Type:
    SR2-SRN12830K
  • Product ID:
    SRN12830K
  • EAN:
    8015646753595
  • Catalog Description:
    SR2-SRN12830K Metallic enclosure SR2
  • Long Description:
    Enclosure with blind door + back plate 1200x800x300mm (HxWxD)

Technical

  • Suitable for Product Class:
    SR2
  • Number of Flange Openings:
    2
  • Cover Plate Type:
    Door
  • Enclosure Type NEMA:
    Type3R
  • Mounting Type:
    Surface mounting
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Construction Material:
    Galvanized steel
  • Door Surface Finishing:
    Opaque
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP65
  • Protection Class:
    Grounded (Class I)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108468A2382
  • Environmental Information:
    1STC804013D0203
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    800 mm
  • Product Net Height:
    1200 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    56.3 kg
  • Built-In Depth (t2):
    232 mm
  • Thickness:
    Cabinet Plate 1.2 mm
    Door Plate 1.2 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    56.800 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142408
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links