Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZA3P5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZA3P5

General Information

  • Extended Product Type:
    ZA3P5
  • Product ID:
    2CPX062385R9999
  • EAN:
    4011617623854
  • Catalog Description:
    ZA3P5 Enclosure accessories
  • Long Description:
    Blanking plates, 12 separation units for 12 space units each, breakable, color: white, RAL 9016, for closing free 45 mm device slots

Technical

  • Product Name:
    Enclosure accessories
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    216 mm
  • Product Net Height:
    55 mm
  • Product Net Weight:
    0.13 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    70.000 mm
  • Package Level 1 Height:
    40.000 mm
  • Package Level 1 Depth / Length:
    230.000 mm
  • Package Level 1 Gross Weight:
    0.135 kg
  • Package Level 1 EAN:
    4011617623854
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • E-Number (Sweden):
    2132962
  • Country of Origin:
    Germany (DE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000771 - Cover strip for meter-/distribution board
  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds