Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S3L 250 1000V R250 Im=2500 4p F F N=100%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S3L 250 1000V R250 Im=2500 4p F F N=100%

General Information

  • Extended Product Type:
    S3L 250 1000V R250 Im=2500 4p F F N=100%
  • Product ID:
    1SDA050450R1
  • EAN:
    8015644506049
  • Catalog Description:
    S3L 250 1000V R250 Im=2500 4p F F N=100%
  • Long Description:
    CIRCUIT-BREAKER ISOMAX S3L 250 1000V FOUR-POLE FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE AC R 250-2500 A FULLY RATED

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Isomax
  • Products » Low Voltage Products and Systems » Circuit Breakers » Service » Replacements

Ordering

  • EAN:
    8015644506049
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    178 mm
  • Product Net Height:
    233 mm
  • Product Net Length:
    200 mm
  • Product Net Depth / Length:
    0.1035 m
  • Product Net Weight:
    3.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    233 mm
  • Package Level 1 Depth / Length:
    178 mm
  • Package Level 1 Gross Weight:
    7.3 kg
  • Package Level 1 EAN:
    8015644506049

Additional Information

  • Electrical Durability:
    8000
  • Number of Poles:
    4
  • Power Loss:
    30 W
  • Product Main Type:
    SACE Isomax
  • Product Name:
    Moulded Case Circuit Breaker
  • Rated Current (In):
    250 A
  • Rated Operational Voltage:
    690 V AC
  • Release Type:
    TadjM10
  • Standards:
    IEC947-2
  • Sub-type:
    S3
  • Suitable For:
    Isomax S3
  • Suitable for Product Class:
    Isomax
  • Terminal Connection Type:
    Front
  • Test Voltage at Industrial Frequency for 1 Minute:
    3000 V
  • Version:
    Fixed

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds