Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: WS/S 4.1.1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WS/S 4.1.1.2

General Information

  • Extended Product Type:
    WS/S 4.1.1.2
  • Product ID:
    2CDG110191R0011
  • EAN:
    4016779929370
  • Catalog Description:
    WS/S4.1.1.2 Weather Station, 4-fold, MDRC
  • Long Description:
    The weather station is used to detect and process 4 independent input signals acc. DIN IEC 60381 (0-1 V, 0-5 V, 0-10 V, 0-20 mA, 4-20 mA, 0-1000 Ohm, PT100, PT1000 and floating contacts). Integrated power supply to generate the 24 V DC voltage for external sensors. The device can be operated with a suppy voltage of 115 to 230 V, 50/60 Hz. Maximum 300 mA supplied on the complete voltage range. Application software adjusted for detection and processing of weather data. All common weather sensors for wind speed, wind direction, rain, amount of rain, brightness, light intensity, twilight, air pressure, humidity or temperature can be connected to the device.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC504088D0201
  • Standards:
    DIN EN 50090-2-2: 1996+Corrigendum:1997+A1:2002+A2:2007
  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    230 V AC
  • Power Loss:
    3 W
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Analog Inputs:
    4
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CDK504103D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.23 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000794 - Analogue input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143107
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links