You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AA/S 4.1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AA/S 4.1.2

General Information

  • Extended Product Type:
    AA/S 4.1.2
  • Product ID:
    2CDG110202R0011
  • EAN:
    4016779962377
  • Catalog Description:
    AA/S4.1.2 Analogue Actuator, 4-fold, MDRC
  • Long Description:
    The Analogue Actuator converts KNX telegrams in voltage (0...10V) or current (0…24mA) signals. These analogue output signals are used to influence regulatory processes. For example, devices for heating, air conditioning or ventilation applications can be adjusted in their operation depending on the information, which are transmitted via the bus system. This Analogue Actuator is a 4-fold DIN rail device. The ABB i-bus Tool is supported for advanced diagnosis and improved commissioning.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC505168D0201
  • Voltage Range:
    0 ... 10 V DC
  • Auxiliary Voltage AC/DC:
    110 ... 240 V AC
  • Maximum Switching Current:
    0.02 A
  • Power Loss:
    0.8 W
  • Number of Outputs:
    4
  • Number of LEDs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Model Number:
    Base module
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.165 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072033F0015

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.19 kg
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815578
  • E-Number (Sweden):
    1739047
  • E-Number (Switzerland):
    405650005
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001096 - Analogue actuator for bus system
  • ETIM 9:
    EC001096 - Analogue actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143109
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links