You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-H6R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S2C-H6R

General Information

  • Extended Product Type:
    S2C-H6R
  • Product ID:
    2CDS200912R0001
  • EAN:
    4016779563826
  • Catalog Description:
    S2C-H6R Auxiliary Contact
  • Long Description:
    Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs.

Technical

  • Standards:
    CSA Class 3215-30
    CSA Class 3215-90
    GB/T 14048.5
    IEC/EN 60947-5-1
    UL 1077
  • Function:
    Auxiliary Contact
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    S300P
    SN201L+SN201-IH
    SN201+SN201-IH
    SN201M+SN201-IH
    F200
    DS201
    DS202C
    DS200
    S-ARC1
    DS-ARC1
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device
  • Power Loss:
    0.5 W
    Maximum 0.5 W
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Accessory Type:
    Auxiliary Contact
  • Mounting Position:
    right
  • Technical Information:
    AUXILIARYCONTACT

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108468A4564
  • REACH Declaration:
    9AKK107492A1906
  • Environmental Information:
    2CDK400571D0201
  • SCIP:
    c151f68f-6fbb-44f7-badf-ba96efd56de4 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    8.8 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.043 kg

Ordering

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Gross Weight:
    0.045 kg
  • E-Number (Finland):
    3210836
  • E-Number (Sweden):
    2102500

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 50 80
  • UNSPSC:
    39121522
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links