You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S203-B20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S203-B20

General Information

  • Extended Product Type:
    S203-B20
  • Product ID:
    2CDS253001R0205
  • EAN:
    4016779469104
  • Catalog Description:
    S203-B20 Miniature Circuit Breaker - 3P - B - 20 A
  • Long Description:
    System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 1 piece
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 1 piece
2CDS200936R0001
S2C-H11L Auxiliary Contact S2C-H11L 1 piece
2CDS200936R0002
S2C-H20L Auxiliary Contact S2C-H20L 1 piece
2CDS200936R0003
S2C-H02L Auxiliary Contact S2C-H02L 1 piece
2CDS200946R0001
S2C-H6-11R Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0002
S2C-H6-20R Auxiliary Contact S2C-H6-20R 1 piece
2CDS200946R0003
S2C-H6-02R Auxiliary Contact S2C-H6-02R 1 piece
2CDS200909R0001
S2C-A1 Shunt Trip S2C-A1 1 piece
2CDS200909R0002
S2C-A2 Shunt Trip S2C-A2 1 piece
2CSS200911R0001
S2C-UA 12 DC Undervoltage release S2C-UA 12 DC 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage release S2C-UA 48 AC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage release S2C-UA 230 AC 1 piece
2CSS200911R0006
S2C-UA 400 AC Undervoltage release S2C-UA 400 AC 1 piece
2CSS200911R0007
S2C-UA 24 DC Undervoltage release S2C-UA 24 DC 1 piece
2CSS200911R0008
S2C-UA 48 DC Undervoltage release S2C-UA 48 DC 1 piece
2CSS200911R0009
S2C-UA 110 DC Undervoltage release S2C-UA 110 DC 1 piece
2CSS200911R0010
S2C-UA 230 DC Undervoltage release S2C-UA 230 DC 1 piece
2CSS201997R0013
S2C-CM1 Motor operating device S2C-CM1 1 piece
2CSS203997R0013
S2C-CM2/3 Motor operating device S2C-CM2/3 1 piece
2CSS204997R0013
S2C-CM4 Motor operating device S2C-CM4 1 piece
GHS2001901R0003
S2C-DH Mechanical Accessories S2C-DH 1 piece
2CSS200998R0001
S2C-BP Mechanical tripping device S2C-BP 1 piece
2CSS200999R0001
S2C-EST Plug-in base S2C-EST 1 piece
2CDS200918R0001
S2C-NT Hand Operated Neutral S2C-NT 1 piece
2CCA880100R0001
CMS-100PS Sensor CMS-100PS 1 piece
2CCA880101R0001
CMS-101PS Sensor CMS-101PS 1 piece
2CCA880102R0001
CMS-102PS Sensor CMS-102PS 1 piece

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 90 %
  • Sustainable Material Content:
    0 %
  • Offered with Extended Lifetime:
    Product Durability
  • Offered with Takeback Services:
    Take Back for Recycling

Eco Transparency

Technical

  • Standards:
    IEC/EN 60898-1
    IEC/EN 60947-2
    UL 1077
  • Tripping Characteristic:
    B
  • Rated Operational Voltage:
    acc. to IEC 60898-1 400 V AC
    acc. to IEC 60947-2 440 V AC
  • Operational Voltage:
    Maximum (Incl. Tolerance) 440 V AC
    Minimum 12 V AC
    Minimum 12 V DC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
    at 2000 m 5 kV
    at Sea Level 6.2 kV
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Input Voltage Type:
    AC/DC
  • Rated Current (In):
    20 A
  • Rated Short-Circuit Capacity:
    (AC) 6 kA
    (DC) 6 kA
    (400 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 20 kA
    (400 V AC) 10 kA
    (440 V AC) 10 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 20 kA
    (400 V) 20 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 15 kA
    (400 V AC) 7.5 kA
    (440 V AC) 7.5 kA
  • Frequency (f):
    50 Hz
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    7.5 W
    at Rated Operating Conditions per Pole 2.5 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    20000 AC cycle
  • Mechanical Endurance:
    20000 cycle
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Overvoltage Category:
    III
  • Product Range:
    S200
  • Tightening Torque:
    2.8 N·m
  • Mounting Type:
    DIN-Rail
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Actuator Marking:
    I / O
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Housing Material:
    Insulation Group II, RAL 7035
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 25 mm²
    Flexible 0.75 ... 25 mm²
    Rigid 0.75 ... 35 mm²
    Stranded 0.75 ... 35 mm²
  • Installation Size:
    acc. to DIN 43880 1
  • Wire Stripping Length:
    12.5 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    2CDK400030D0201
  • REACH Declaration:
    9AKK107492A1906

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    110 V DC
    480Y/277 V AC
  • Interrupting Rating acc. to UL1077:
    (277 V AC) 6 kA
    (480Y / 277 V AC) 6 kA
    (240 V) 10 kA
  • Connecting Capacity UL/CSA:
    Busbar 18-8 AWG
    Conductor 18-4 AWG
  • Tightening Torque UL/CSA:
    18 in·lb

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.375 kg
  • Pole Net Weight:
    0.125 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    58 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    4016779609234
  • Package Level 2 Units:
    carton 36 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    13.36 kg
  • Package Level 2 EAN:
    4016779973229

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • E-Number (Finland):
    3210320
  • E-Number (Sweden):
    2100448
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • EPLAN Function Definition:
    Circuit breaker / Triple circuit breaker / Triple circuit breaker 1_2_3_4_5_6
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 20 10
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4897 >> Miniature circuit breakers
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links