You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SAK7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAK7

General Information

  • Extended Product Type:
    SAK7
  • Product ID:
    GHV9240001V0011
  • EAN:
    4013232744938
  • Catalog Description:
    SAK7 Sealed Lead Acid Battery, 12 V DC, 7.2 Ah
  • Long Description:
    12 V DC, 7,2 Ah Sealed lead acid battery for power backup in connection with a uninterruptible power supply or security system

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501022D0201
  • Rated Voltage (Ur):
    12 V
  • Output Voltage (Uout):
    12 V DC
  • Power Loss:
    0 W
  • Number of Digital Inputs:
    0
  • Mounting Type:
    Accessory
  • Manual Operation:
    No
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.6 kg
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Environmental

  • Ambient Air Temperature:
    -20 ... 50 °C
  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    151 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    2.698 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000357 - Rechargeable battery
  • ETIM 9:
    EC000357 - Rechargeable battery
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8507 20 80
  • eClass:
    V11.0 : 27050403
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links