Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SAK17

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SAK17

General Information

  • Extended Product Type:
    SAK17
  • Product ID:
    GHV9240001V0013
  • EAN:
    4013232744952
  • Catalog Description:
    SAK17 Sealed Lead Acid Battery, 12 V DC, 18 Ah
  • Long Description:
    12 V DC, 18 Ah Sealed lead acid battery for power backup in connection with a uninterruptible power supply or security system

Ordering

  • EAN:
    4013232744952
  • Customs Tariff Number:
    85072080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961892103
  • E-Number (Finland):
    2815289
  • E-Number (Sweden):
    1750040

Dimensions

  • Product Net Depth / Length:
    76 mm
  • Product Net Height:
    167 mm
  • Product Net Width:
    181 mm
  • Product Net Weight:
    6.487 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4013232744952
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Width:
    74 mm
  • Package Level 1 Gross Weight:
    7.15 kg

Technical

  • Ambient Air Temperature:
    -20 ... 50 °C
  • Mounting Type:
    Accessory

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 7:
    EC000357 - Rechargeable battery
  • ETIM 8:
    EC000357 - Rechargeable battery
  • eClass:
    V11.0 : 27050403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds