You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LT6-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

LT6-B

General Information

  • Extended Product Type:
    LT6-B
  • Product ID:
    GJL1201906R0001
  • EAN:
    4013614051104
  • Catalog Description:
    LT6-B Cover Cap
  • Long Description:
    The LT6-B Mini Contactor Cover Cap is a sealable and transparent protective covers to protect the devices against accidental contact. The LT6-B Cover Cap is sealable and can be easily clipped onto all B6, BC6, B7, BC7, K6 and KC6 mini contactors.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    52.5 mm
  • Product Net Height:
    32.4 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.015 kg

Technical

  • Rated Insulation Voltage (Ui):
    690 V
  • Product Name:
    Cover Cap
  • Suitable For:
    B6
    BC6
    B6S
    B7
    BC7
    B7D
    K6
    KC6
    K6S
  • Suitable for Product Class:
    Mini Contactors

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +50 °C
    Storage -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    115 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    4013614412417
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    N
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3845909
  • E-Number (Sweden):
    3210091
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links