Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

French

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Information détaillée pour: DS201 C20 A30-L

Cette page contient des fiches techniques, une bibliothèque de documents et des liens associés à ce produit. Pour plus d’informations, merci de nous contacter en utilisant le formulaire situé en bas de page.

Imprimer…
Imprimer en pdf…
Fiche technique
Téléchargements
Where to buy online

DS201 C20 A30-L

Informations générales

  • Extension du type de produit:
    DS201 C20 A30-L
  • Code de produit:
    2CSR255141R1204
  • EAN:
    8012542180203
  • Description courte:
    DS201 C20 A30-L Residual Current Circuit Breaker with Overcurrent Protection
  • Description longue:
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). This product is suitable for installations where neutral on the left is needed.

Technique

  • Normes et standards:
    IEC 61009-1
    IEC 61009-2-1
    EN 61009-1
    EN 61009-2-1
  • Tripping Characteristic:
    C
  • Type of Residual Current:
    A type
  • Tension nominale (Ur):
    230-240 V AC
  • Tension:
    230 / 240 V AC
  • Tension assignée d’isolement (Ui):
    500 V
  • Tension assignée de tenue aux chocs (Uimp):
    4 kV
  • Type de tension:
    AC
  • Courant nominal (In):
    20 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity (Icn):
    6 kA
  • Pouvoir assigné de coupure ultime en court-circuit (Icu):
    10 kA
  • Rated Conditional Short-Circuit Current (Inc):
    6 kA
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    6 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    A
  • Fréquence (f):
    50/60 Hz
  • Fréquence assignée (f):
    50/60 Hz
  • Power Loss:
    4.4 W
  • Power Supply Connection:
    Arbitrary
  • Classe de limitation d'énergie:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Nombre de pôles:
    1+N
  • Number of Protected Poles:
    1
  • Operating Characteristic:
    Instantaneous
  • Catégorie de Surtension:
    III
  • Position of Neutral Terminals:
    Left
  • Earthing Switch Type:
    Undelayed
  • Release Type:
    C
  • Options Provided:
    None
  • Accessories Available:
    Oui
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 25 ... 25 mm²
    Flexible 25 ... 25 mm²
  • Rated Cross-Section:
    4 - Multi-Wired 1...16 mm²
    1 - Solid-Core 25...25 mm²

Environnement

  • Température extérieure:
    -25...55 °C
  • Température de l’air ambiant:
    Operation -25...55 °C
  • Indice de protection:
    IP2X
  • Degré de pollution:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    refer to RoHS information

Technique UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Produit Largeur Net:
    0.035 m
  • Produit Hauteur Net:
    0.085 m
  • Produit Longueur Net:
    0.069 m
  • Poids net:
    0.239 kg
  • Profondeur d'encastrement (t2):
    69 mm

Emballage

  • Emballage Niveau 1 Unités:
    box 1 pièce
  • Emballage Niveau 1 Largeur:
    106 mm
  • Emballage Niveau 1 Hauteur:
    40 mm
  • Emballage Niveau 1 Longueur:
    80 mm
  • Emballage Niveau 1 Poids:
    0.225 kg
  • Emballage Niveau 1 EAN:
    8012542180203
  • Emballage Niveau 2 Unités:
    box 5 pièce
  • Emballage Niveau 2 Largeur:
    0.200 m
  • Emballage Niveau 2 Hauteur:
    0.106 m
  • Emballage Niveau 2 Longueur:
    0.080 m
  • Emballage Niveau 2 Poids:
    1.125 kg
  • Emballage Niveau 2 EAN:
    8012542180210

Commande

  • Quantité minimum:
    1 pièce
  • Code douanier:
    85363030
  • Pays d'origine:
    Italy (IT)

Certificats et Déclarations (Numéro de document)

Downloads Préférés

Classifications

  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • Catégorie DEEE:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • DEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • Object Classification Code:
    F
  • Contactez-nous

    Soumettre votre demande et nous vous recontacterons

    Contactez-nous

Liens utiles

Flux RSS ABB

Suivez-nous