You can view this page in:

 

Részletes információ: 3N160020000A

Ez az oldal műszaki adatlapot, dokumentumokat és linkeket tartalmaz erről a termékről. Ha további információra van szüksége, kérjük, lépjen velünk kapcsolatba az oldal alján található űrlap segítségével!

Adatlap
Letöltések

3N160020000A

Általános információ

  • Global Commercial Alias:
    3N160020000A
  • Extended Product Type:
    VSN300 WIFI LOGGER CARD
  • Product ID:
    6AGC003359
  • EAN:
    8054529633104
  • Catalog Description:
    VSN300 WIFI LOGGER CARD Logger
  • Long Description:
    WIFI LOGGER CARD, IEEE 802.11 b/g/n (2.4 GHz) Wi-Fi Certified™, Compatible with most ABB string inverters, see compatibility list, Modbus/TCP server (Sunspec certified) for SCADA integration, 30 days of local data storage, lifetime standard level access to Aurora Vision monitoring portal

Ordering

  • Customs Tariff Number:
    85176200
  • Invoice Description:
    VSN300 WIFI LOGGER CARD;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    16 mm
    0.6 in
  • Product Net Width:
    46 mm
    1.8 in
  • Product Net Height:
    105 mm
    4.1 in
  • Product Net Weight:
    0.026 kg
    0.05 lb

Technical

  • Rated Output Power:
    AC 60 kW
  • Communication Interface:
    WLAN
  • Suitable For:
    PVI
    TRIO-5.8/7.5/8.5-TL
    TRIO-20.0/27.6-TL
    TRIO-50/60-TL

Container Information

  • Package Level 1 EAN:
    8054529633104
  • Package Level 1 Depth / Length:
    242 mm
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    VSN300
  • Product Name:
    Logger
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001756 - Photovoltaics data logger
  • ETIM 7:
    EC001756 - Photovoltaics data logger
  • UNSPSC:
    39121106
  • IDEA Granular Category Code (IGCC):
    4356 >> Power monitoring or control systems
Select region / language

Hasznos linkek