Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Informazioni dettagliate per: 6716 UJ-885-500

Questa pagina contiene la scheda di dati tecnici, la libreria dei documenti e i link alle offerte collegati a questo prodotto. Se hai bisogno di qualsiasi ulteriore informazione contattaci utilizzando il modulo che trovi in fondo alla pagina.

Scheda dati tecnici
Download
Acquista online

6716 UJ-885-500

Informazioni generali

  • Tipo:
    6716 UJ-885-500
  • ID prodotto:
    2CKA006710A0018
  • EAN:
    4011395307083
  • Descrizione catalogo:
    Kits 4 channel Radio Control black matt - future linear
  • Descrizione:
    Friends of Hue smart switch complete set.
    Wall transmitter, 2/4 channels.
    Consitsting of Friends Friends of Hue smart switch insert 6716 U-500. Comprising 2gang rocker 6736 FoH-8xx for Friends of Hue smart switch. Consisting of 1gang future® linear cover frames. Comprising fixing plate and intermediate ring. Smarter light switches for wireless remote control of Philips Hue lamps For switching and dimming of Philips Hue lamps. For saving, calling up and dimming of a maximum of 2 individual light scenes. Without battery and maintenance-free due to >Energy harvesting<. Requires Philips Hue Bridge (2nd generation square construction type) and Philips Hue app (Version 3.2 or higher). Maximum safety of function by means of Zigbee-Mesh technology.
    Combinable with the Busch-Jaeger switch ranges: carat®,carat® flat, Busch-dynasty®, pure stainless steel, solo®, Busch-axcent®, Busch-axcent® pur and future® linear.
    Can be mounted freely in the room with the enclosed adhesive tape and fixing plate.
    Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

Dati tecnici

  • Scheda tecnica:
    No document needed
  • Numero di canali:
    4
  • Design Range:
    future linear
    63x63
  • Standard di trasmissione:
    Radio Control
  • Finitura superficie:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Materiale:
    Thermoplastic
  • RAL Number:
    RAL 9005 - Nero intenso
  • Colore:
    black matt
  • Battery Weight:
    0 g

Material Compliance

  • Informazioni RoHS:
    2CKA200000E7650
  • Dichiarazione RoHS:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensioni

  • Larghezza prodotto:
    80 mm
  • Altezza prodotto:
    80 mm
  • Profondità prodotto:
    21 mm
  • Peso netto prodotto:
    72 g
  • Profondità integrata (t2):
    0 mm

Certificati e dichiarazioni (numero del documento)

Classificazioni

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • eClass:
    V11.0 : 27144039
  • Categoria RAEE:
    5. Piccole apparecchiature (nessuna dimensione esterna superiore a 50 cm)
  • CN8:
    Business To Consumer
  • Contattaci

    Compila il modulo web e ti contatteremo

    Contattaci
Select region / language

Links