Benzene is an important water quality parameter for drinking water and wastewater treatment operations. Detect events rapidly to take early action and improve process control. UviTec's real-time Benzene monitoring solutions can provide significant cost savings.
UviTec's bypass Benzene sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or from an open-channel using an accessory pump system.
Ideal for open channel / non-pressurized monitoring applications, UviTec’s robust Benzene probe is a submersible instrument installed directly in-situ using a pole mounting kit or chain mounting kit.
(Configurations shown includes probe/sensor, controller and recommended cleaning system)
*Not shown in illustration examples
Pressurized Applications
UviTec Controller (upgrade to Pro* version available)
UviTec Bypass sensor
UviTec Clean
UviTec Dual Feed (used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)
Liquid Ai® Data Services
Open Channel Applications
UviTec Probe
UviTec Probe Clean
Air Compressor (when no compressor air is onsite)
Sie haben Interesse an einem Produkt oder eine Frage?