InFlow Multi-Cell & Steady Flow

Achieve low flow accuracy and minimize waste

Designed for a range of different sensor types, the InFlow Multi-Cell (AZA100) modular flow cell with Steady Flow stirrer ensures consistent flow in applications with variable and low flow rates. Measurement accuracy and stability are preserved at the lowest flow conditions, enabling users to conserve water and avoid waste.

Key features:
• Scalable design
• Integral flow and pressure control
• Inbuilt flow alarm

InFlow Multi-Cell

Overview

sensor instlllr
Easy sensor installation

No additional mounting hardware or fabrication required to add sensors.

abb13
Steady Flow stirrer

Magnetic stirrer enables low flow accuracy and reduces water wastage.

sensor pressure
Integral flow & pressure control

Improved measurement control and stability with flow control module.

Loading documents
Select region / language