Full control and monitoring of multiple sensors can be achieved with the plug and play UviTec Controller Pro. Featuring a 12.1” colour LCD touch screen graphic interface, the controller offers superior functionality and configurability while maintaining ease of use and navigation. The controller provides proprietary inputs for multiple UviTec sensors and accessories bringing all water quality data to a single location – making analysis quick and simple. Modbus TCP is standard with optional Modbus RTU (RS485), 4-20 mA input, 4-20 mA output, Digital I/O dry contacts and cell modem.
Features & Benefits
General Specifications:
Sie haben Interesse an einem Produkt oder eine Frage?
Schnell und einfach mit ABB-Partnern in Kontakt treten