Dissolved oxygen analyzer

ADS550

Accurate and reliable measurement of dissolved oxygen in high purity water.

The Navigator 500 dissolved oxygen analyzer provides continuous monitoring and control of dissolved oxygen levels in steam-raising and desalination plants and semiconductor water treatment.

Overview
Data
Download
Service

Overview

Featuring a separate sensor section and transmitter, the Navigator 500 Dissolved Oxygen gives users the option of adding up to four wet-sections to one transmitter, enabling measurement of samples from different measuring points. This not only offers an economic and compact solution, but allows operators to mix and match other parameters within the Navigator 500 range to reduce installation footprint and cost.

User benefits:

  • Maintenance-free dissolved oxygen sensor removes the need for membrane changes or electrolyte replenishment
  • Automatic calibration minimizes manual intervention and ensures accuracy
  • Fast response time allows control of rapid changes in plant conditions
  • Intuitive software with full colour graphical display
  • Data logging and graphical process trending
  • Full audit trail capability
  • Secure data archiving to SD Card or USB Stick

Data

  • Measurement range
    0 to 20,000 ppb
  • Measurement method
    Continuous dissolved oxygen measurement using electrochemical cell
  • Accuracy / maximum measured error
    ±5 % of reading or ±1 ppb, whichever is the greater
  • Repeatability
    ±3 % of reading or ±1 ppb, whichever is the greater
  • Response time
    1 minute for a 90 % step change
  • Resolution
    0.1 ppb
  • Calibration
    Automatic calibration

For full specification details please refer to data sheet

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language