UviTec Permanganate Sensor

The UviTec Permanganate bypass sensor has a very low detection limit that provides an early warning of overdosing, well before residual permanganate is visible in water. The sensor uses the absorbance of light at multiple wavelengths to accurately detect permanganate levels. Designed with LED technology, it offers multiple sensor path length selections to meet the desired measurement range for monitoring permanganate continuously in real time.


Features & Benefits

  • Affordable real-time permanganate monitoring
  • Outputs as permanganate (mg/L or μg/L)
  • Operator friendly, low maintenance design
  • Quick and simple optical measurements
  • Long life LED technology
  • Reagent free operation

UviTec Sensor 400x300

Benötigen Sie Unterstützung oder weitere Produktinformationen?

Simple, Plug & Play Permanganate Monitoring

The UviTec Permanganate bypass sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • UviTec Permanganate Bypass Sensor
    For real-time continuous permanganate measurement
  • UviTec Clean System
    For low maintenance automatic cleaning

Multiple sensors can be added to UviTec controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 25, 50, 100, 150 mm
Parameters Permanganate
Depends on model selected. Refer to range chart
Accuracy ± 1% full scale
Units mg/L, ug/L, ppm, ppb
Sampling Time 30 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible
Cleaning In-situ chemical cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow operator configurable alarms for:
high and low set points, low lamp output, leak detect, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Wavelengths Multiple wavelengths
Light Source LED
Flow Rate 300 - 1000 mL/min
Pressure Rating 20 PSI maximum
Fluid Connections 1/4" OD tube push-in fittings
Wetted Materials Kynar, Polyethylene, Quartz, SS 316L, Viton
Electrical/Comm. From controller
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4X, wall mountable
Weight 24 lb
Dimensions 15.82”H x 13.82”W x 9.00”D
Warranty 2-year limited warranty (Extended care packages available)


* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language