TOC Monitoring

Detect events rapidly to take early action and improve process control. The UviTec real-time TOC monitoring solutions can provide significant cost savings.

The UviTec multiple wavelength sensors utilize patent-pending and proprietary technology for superior measurement performance across multiple wavelengths of light using UV LEDs. Many compounds absorb light in the UV-VIS spectrum including organics. ABB offers both bypass and probe UviTec TOC sensor options to allow the right selection for your needs. Multiple path length options are also available to ensure you have the detection range that meets your monitoring demands.

Benzene Sensor and Probe 400 x 200

Configuration examples

(Configurations shown includes probe/sensor, controller and recommended cleaning system)

*Not shown in illustration examples

Bypass Sensor
Probe

Pressurized Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec TOC Bypass Sensor

ACCESSORIES

UviTec Clean

ADD-ON OPTIONS*

UviTec Dual Feed
(used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)

Liquid Ai® Data Services

Open Channel Applications


CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec TOC Probe

ACCESSORIES

UviTec Probe Clean

ADD-ON OPTIONS*

Air Compressor
(when no compressor air is onsite)

Liquid Ai® Data Services

Select region / language