UviTec UVT Probe

The UviTec UVT probe provides rapid real-time measurement of ultraviolet transmittance (UVT) in water or wastewater. Benefiting from a long-life UV LED lamp, accurate and stable measurements are obtained with minimal maintenance or operator intervention. Continuous UVT monitoring can bring significant value to many applications including UV disinfection.

The effectiveness of a UV disinfection system is determined by the UV dose that the system is able to deliver to the water. The UV dose is dependent primarily on the combined effects of the UV light intensity, the exposure time of the system and the UVT of the water. Therefore, precise and reliable UVT monitoring is required for optimal performance and efficiency. The UVT probe is cost effective and accurate, making it a practical choice for many UV disinfection applications.

Features & Benefits

  • Affordable real-time UV transmittance (UVT) monitoring
  • Robust submersible probe for in-situ measurement
  • Operator friendly, low maintenance UV LED design
  • Innovative custom calibration limits maintenance
  • Simple to install and easy to operate
UviTec Benzene Probe 400x200

Benötigen Sie Unterstützung oder weitere Produktinformationen?

Simple, Plug & Play UVT Monitoring

Ideal for open channel applications, the UviTec UVT probe is a submersible instrument installed directly in-situ. The UVT probe must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • UviTec Probe Clean System
    For low maintenance automatic cleaning
  • Mounting Kit
    For secure mounting to a tank or open channel wall, or railing
  • UviTec UVT Probe
    For real-time UV transmittance continuous measurement

Multiple sensors can be added to UviTec controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length Options 1, 2, 4, 10 mm
Parameters UVT
Range Depends on model selected. Refer to range chart.
Accuracy ± 0.5% FS
Units % or cm-1
Sampling Time 10 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Wavelength 254 nm
Light Source UV LED
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)
Housing Material Stainless steel (SS 316)
Wetted Materials Epoxy, Sapphire, SS 316, Viton
Weight 2.5kg (5.25lb)**
Ingress Protection Type IPX8
Dimensions 15” H x 2.0” Diameter
Warranty 2-year limited warranty (Extended care packages available)


* Technical Specifications are subject to change without notice.

* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language