Buoyancy Level Switch
MS50

The MS50 is used for top of tank mounting. The MS50 has a 316SS float, 316SS rigid float and two switches for high and low detection. Typical applications where the MS50 is used are butane, propane, oil, chlorine, acids, water and interfaces.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Tools
Download
Service

Overview

The K-TEK MS50 consists of latching reed switches totally enclosed in a stainless steel chamber (other materials available) and a float containing a magnet in which the switches will detect. The sensing element (chamber) and the float are normally inserted into the tank through a top process connection and can be mounted to the tank via flange, if desired. However, the unit can usually be mounted via a single 2" MNPT process connection. In addition, the float can generally be installed thought the same 2" process connection. A stilling well may be required if the process liquid is in a turbulent state. The MS50 will provide for the detection of start/stop trip points of either total or interface level in virtually any vessel. These trip points can be used for alarms or to activate a pump motor starter relay.

Data

FEATURES

  • Up to six SPDT switches per unit (NO & NC Contacts)
  • Interface & total level capability
  • Trip point adjustable without removing vessel from service
  • Vibration resistant (Multi-Float option only)
  • Suitable for high temperature applications
  • 316L stainless steel wetted parts standard
  • Field adjustable and replaceable switches
  • 316/316L standard, exotic alloys & thermoplastic available
  • Terminal block(s) included

Tools

Tools content goes here.  Delete this tab if not needed.
Example:
Find the best product for your measurement needs! 

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language