サンプルガス供給ユニット
Sample Gas Feed Unit
SCC-F
The SCC-F gas feed unit transports the sample gas to the analyzer and controls flow and condensate in two independent gas paths. A digital communication port connects the unit with the controller board of Advance Optima analyzers to integrate status and alarm signals from the sample handling.