Hydrogen analyzer 
AlSCAN 

The AlSCANTM is a reliable quantitative technique to directly monitor the dissolved hydrogen content in liquid aluminum.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

This technique is fast, accurate over a broad measurement range and offers outstanding reproducibility. The AlSCANTM is recognized by the industry with more than 400 units sold worldwide.

The AlSCANTM hydrogen analyzer is portable and designed to survive the severe plant environment.

The analyzer is automated, easy to use and can be operated by non-technical floor personnel. Once started up, the unit operates autonomously and requires no special attention.

Data

Principle of operation

The closed recirculation loop is a proven method of directly monitoring hydrogen in liquid aluminum. A small volume of carrier gas, usually nitrogen, is brought in contact with the melt by means of an immersed probe that continuously circulates in the closed loop until its hydrogen content reaches equilibrium with the vapor pressure of H2 in the melt. The H2 concentration in the gas is measured and converted into a reading of the gas concentration in the metal. This method is fast, reproducible and accurate and can be used “on-line” on the cast shop floor.

The amount of H2 in the gas loop of the instrument is determined by a proprietary thermal conductivity sensor which provides high reproducibility and a broad measurement range. The analyzer has a built-in microprocessor which controls its operation and processes data.

AlSCANTM Probes

The AlSCANTM system is built around a revolutionary, rugged and low-cost probe design.

The AlSCANTM probes are available in three different versions, adapting its use to a wide range of applications.

The three models are:

  • HME0200D for wrought alloys
  • HME0300D for foundry alloys
  • HME1200D for long immersion and Strontium modified melts.

Longer probes of each model type are also available.

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language