ABB AbilityTM

ABB Ability mobile gas leak detection system
速度
正確度
即効性
簡易性
アプリケーション
特長
ABB Ability mobile gas leak detection

ガス漏れを迅速に発見

  • ガス漏れ調査は時速88キロまで可能
  • 本線とサービス線を一度の運転で調査することが可能
  • メタンとエタンの両方を測定し、それがパイプラインガスか、天然のメタンガスかを知ることが出来る唯一のシステム
FMEA internal top_785

より多くのリークを発見

  • ABBの特許取得技術 OA-ICOS は最も高感度かつ信頼性があるガス感知器
  • アナライザーはメタンとエタンの両方に対し、偽の陽性反応を排除し帰属性を高める
  • 10億分の1の感度で182メートルまでのリークを検出可能
  • システムの電源を入れてから2分以内にデータの記録開始(競合製品は測定までに30分~45分を要し、1000倍感度が鈍ります)
  • ABBのアナライザーは他の類似製品と比べ、非常に丈夫かつ、いつでも、どこでも、どなたにでも数分でサービスをご提供いたします
  • 5ヘルツの最速運転にて、リークまでの距離、リークの大きさの推定速度を向上します
Lead detection map

即座に配信

  • 全てのデータの所有、アクセス可能
  • データはアナライザ及びクラウドに保存され、すぐに利用可能
  • 電子データにてコンプライアンス報告と、ワークフローの作成を簡易化が可能
  • 無線4Gの通信システム
  • データはGISシステムへエクスポート可能
Lead detection map

使いやすさ

  • ユーザーインターフェースには直感的な使いやすさを搭載
  • グラフには、調査ルート、調査区域、漏出兆候、パイプラインガスか天然ガスかを表示
  • システムの電源を入れてから2分以内にデータの記録開始(競合製品は測定までに30分~45分を要し、1000倍感度が鈍ります)
MobileGuard natural gas leak detection

MobileGuard アプリケーション

  • 臭気調査
  • 施工検証
  • 災害後の評価
  • 凍結している線の評価
 

LGR-ICOSTM の特長


The inherent advantages of OA-ICOSTM technology make LGR trace gas and stable isotope analyzers the best choice, whatever the application.
  • Parts-Per-Billion (ppb) Precision: OA-ICOS avoids the expense and vulnerability of a sub-nanometer opto-mechanical setup. This enables it to easily deliver parts-per-billion precision (or better) quickly and in an easy-to-use package.
  • Wider Dynamic Range: OA-ICOS directly measures absorption rather than only a cavity decay time. Therefore it offers a linear response over a significantly wider dynamic range than conventional CRDS (i.e. up to 100% mole fraction for some gases).
  • Best Performance: OA-ICOS analyzer performance is not dependent on hyper-critical optical alignment, whereas older cavity-based techniques (e.g., CRDS) require sub-nanometer optical component alignment. This makes these older techniques very vulnerable to degraded performance due to vibrations, small physical shocks, and changes in temperature and pressure.
  • Field Serviced: OA-ICOS performance is orders of magnitude less sensitive to internal alignment, so our rugged instruments are robust and reliable. And designed with simplicity in mind, in the rare instance that repair is necessary; LGR instruments may be easily serviced on site by anyone.
  • Lower Manufacturing Cost: OA-ICOS analyzer performance is not dependent on hyper-critical optical alignment, whereas older, conventional CRDS techniques require sub-nanometer optical component alignment. This necessitates the use of expensive electro-mechanical components and complex feedback loops as well as very time-consuming cleanroom assembly and elaborate testing.
  • Better Value: OA-ICOS analyzer performance is completely unaffected by any minor shifts in optical alignment. This enables the use of simpler, lower-cost components and fewer feedback control systems, as well as simplifying our assembly process.
  • Minimal Downtime: OA-ICOS technology does not require ultra-precise optical alignment. This means that a minimally trained user can easily remove a cavity mirror, if necessary, and then clean and replace it in only minutes, with no impact on performance or expensive returns to the factory.

Related links

Select region / language