Ultraportable gas analyzers

LGR-ICOS™ GLA132 Series

Sensitive, precise, accurate, highly linear (wide dynamic range) and fast.

 

Pre-calibrated analyzer in 18.5” × 14” × 7” compact, crushproof package (16.9 kg). Operates directly on DC battery or AC power and uses low power. Gas flow response time (1/e) with standard internal vacuum pump is 8 seconds.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
gla131 medium
Overview
Specification
The ABB LGR-ICOS gas analyzers build on the heritage and extensive track record of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology, the latest evolution in tunable diode laser absorption spectroscopy.

ABB’s Ultraportable gas analyzer reports measurements of various gases simultaneously in a package that is compact, crushproof and travels anywhere. Small enough to be hand-carried (even on-board aircraft) and requiring less than 66 watts, the Ultraportable offers opportunities for measurements anywhere.

As with all LGR-ICOS analyzers, the Ultraportable is fast, simple to use and offers the best overall performance, which makes it ideal for field studies such as:
  • High precision soil flux measurements
  • Greenhouse gas monitoring
  • Air quality monitoring
  • Isotopic studies

Measurement

Rate
User selectable up to 1 Hz
Flow response time
8 second (1/e) with internal pump
1.2 second (1/e) with ACC-DP3H external pump

Environmental conditions

Operating temperature
5 to 45 °C (41 to 113 °F)
Sample temperature
–20 to 45 °C (–4 to +113 °F),
Max sample pressure
0.5 bar (7.25 psi)

Output

Serial port: RS232, DB9, USB (x2)
Analog port: 16-bits 0 to 5 V DC (gas concentrations)
Ethernet port: LAN connection
Video port: VGA display
MIU port: Multiport inlet unit (optional)

Power supply

2-laser configuration
60 W (11–30 VDC)
66 W (100–240 VAC, 50/60 Hz)
150 W AC adapter included
120 W -- External pump (100-240 VAC, 50/60Hz)

Mechanical

Enclosure material
• UL94-V0 rated plastic (IEC-61010 flammability rating)
Dimensions (H × W × D)
18 × 47 × 36 cm (7 × 18.5 × 14 in)
Weight (2-laser configuration)
• 16.9 kg (37.3 lb)
Wetted parts
• Coated 316 SST (plumbing) and 304 SST (cell)
Fittings
• ¼ in. NPT (inlet/outlet) with Swagelok adapter (inlet)

Operation

Software features
• Real-time trends
• Concentration values
• Alarms
• Spectral data
• Setup/Service menu
• Data transfer
Internal hardware components
WiFi 802.11 b/g/n, 300 Mbps, 2.4 GHz
Solid-state hard disk drive
Approvals
CE, CSA, FDA (laser)

Our offering

[CH4/C2H2/H2O]
Acetylene/methane analyzer

Simultaneous and continuous measurements of methane, acetylene and water vapor concentration in air flow.

[δ13C/δ18O/CO2]
Carbon dioxide isotopic analyzer

Simultaneous and continuous measurements of delta-13-carbon, delta-18-oxygen and carbon dioxide concentration in gas samples.

[NH3/H2O]
Ammonia analyzer

Simultaneous and continuous measurements of ammonia and water vapor concentration in air flow.

[CH4/CO2/H2O]
Greenhouse gas analyzer

Simultaneous and continuous measurements of methane, carbon dioxide and water concentration in air flow.

[H2S/H2O]
Hydrogen sulfide analyzer - lowest cross interference

Continuous measurements of hydrogen sulfide in air flow with ultra-high sensitivity (LOD <40 ppb).

[HCl/H2O]
Hydrogen chloride analyzer

Simultaneous and continuous measurements of hydrogen chloride and water vapor concentration in air flow.

[HF/H2O]
Hydrogen fluoride analyzer

Simultaneous and continuous measurements of hydrogen fluoride and water vapor concentration in air flow.

[HCl/HF/H2O]
Hydrogen chloride/hydrogen fluoride analyzer

Simultaneous and continuous measurements of hydrogen chloride, hydrogen fluoride and water vapor concentration in airf low.

[CO/CO2/CH4/H2O]
Carbon monoxide/ carbon dioxide/ methane analyzer

Simultaneous and continuous measurements of carbon monoxide, carbon dioxide, methane and water vapor in air flow.

[δ2H/δ18O/H2O]
Liquid water isotopic analyzer

Simultaneous and continuous measurements of delta-deuterium, delta-18-oxygen and water vapor in air flow.

[O2/CH4/CO2/H2O]
Oxygen/methane/ carbon dioxide analyzer

Simultaneous and continuous measurements of oxygen, methane, carbon dioxide and water vapor in air flow.

[CO/CO2/O2/H2O]
Combustion gas analyzer

Simultaneous and continuous measurements of carbon monoxide, carbon dioxide, oxygen and water vapor in combustion gas exhaust.

[H2S/NH3/H2O]
Hydrogen sulfide/ ammonia analyzer

Continuous and simultaneous measurements of hydrogen sulfide, ammonia and water vapor in air flow.

[NH3/CH4/CO2/H2O]
Soil flux analyzer

Simultaneous and continuous measurements of ammonia, methane, carbon dioxide and water vapor concentration in air flow.

[NH3/CH4/CO2/H2O]
Soil flux analyzer - high ammonia concentration

Simultaneous and continuous measurements of ammonia, methane, carbon dioxide and water vapor concentration in air flow.

[δ2H/δ18O/H2O]
Water vapor isotopic analyzer

Simultaneous and continuous measurements of delta-deuterium, delta-18-oxygen and water concentration in water vapor.

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ