QC Portable gas analyzers

LGR-ICOS™ GLA151 Series

Sensitive, precise, accurate, highly linear (wide dynamic range) and fast.

 

Pre-calibrated analyzer in 20” × 24” × 8” compact, crushproof package (23 kg) with external power module. Gas flow response time (1/e) with standard internal vacuum pump is 8 seconds. Operates directly on DC battery or AC power and uses low power.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
GLA151 QC Portable

Our offering

[N2O/CO/H2O]
QC Portable nitrous oxide / Carbon monoxide analyzer

Simultaneous and continuous measurements of nitrous oxide, carbon monoxide and water vapour concentration in air flow.

[CH4/N2O/H2O]
QC Portable methane / Nitrous oxide analyzer

Simultaneous and continuous measurements of methane, nitrous oxide and water vapour concentration in air flow.

Overview
Specification
The ABB LGR-ICOS gas analyzers build on the heritage and extensive track record of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology, the latest evolution in tunable diode laser absorption spectroscopy.

ABB’s QC portable gas analyzer reports measurements of various gases simultaneously in a package that is crushproof and travels anywhere.

As with all LGR-ICOS analyzers, the QC portable is fast, simple to use and offers the best overall performance, which makes it ideal for field studies on greenhouse gases and air contaminants.
Sampling conditions
Sample temperature: -40 – 50 °C
Operating temperature: 5 – 45 °C
Ambient humidity: <99% RH non-condensing

Flow response time
8 second (1/e)

Data measurement rate
0.01 – 1 Hz (user selectable)

Data outputs
WiFi, Ethernet, USB, MIU connection (8/16 ports), Serial(RS-232)

Power requirements
24 VDC or 110/240 VAC
180 W power consumption
AC adapter included

Dimensions

51cm H x 61 cm W x 20 cm D
20 in. H × 24 in. W × 8 in. D

Weight
23 kg (51 lbs)
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language