NO2/NO変換器


NO2/NO Converter

SCC-K

The SCC-K Converter is used when NOX (the total of NO plus NO2) is measured in emission monitoring systems. It converts NO2 to the component of interest NO.

Overview
Data
Download
Service

Overview

  • Catalyst cartridge can be replaced from the front without any tools
  • Long catalyst service life
  • Manual switching between NO and NOX without requiring solenoid valves
  • Heated version for installing the converter upstream of the sample gas cooler (no NO2 loss)

Data

General specifications:
  • Carbon-molybdenum-based catalytic converter
  • Long service life of catalyst
  • Efficienty > 95 %
  • Operating temperature adjustable from +50 °C to +700 °C
  • Version with heated sample inlet available as an option
  • Dimensions: 19" width, 3 height units
  • IP 20

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language