Combustion gas oxygen analyzer
Endura AZ30

The Endura AZ30 is an explosion-proof / flameproof combustion gas analyzer system designed for use in hazardous areas.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Videos

Hints & Tips videos

Overview
Data
Download
Service

Overview

The sensor, based on a zirconium oxide cell, is mounted at the tip of the probe that is inserted in the flue duct. The resulting direct, in situ measurement provides accurate and rapid oxygen reading for combustion control optimization and emissions monitoring.

Data

  • System Certification – ATEX / IECEx
    – Certified for use in Zones 1, 2, 21, 22 and Gas Groups IIA, IIB + H2 and Dust IIIC
  • System Certification – FM USA and Canada
    – Certified for use in Class I Division 1 gas groups BCD, Class II Division 1 dust groups EFG
  • Advanced design and precision manufacturing
    – Robust, long-life probe for process temperatures up to 700 °C (1292 °F)
    – Stable and accurate oxygen measurement
  • Unique integrated auto-calibration system
    – Easy compliance for emission monitoring regulation
  • Probe lengths up to 2.0 m (6.6 ft.) and industry-standard flange configurations
    – Extensive installation options
    – Fully site-serviceable probe
  • Advanced transmitters
    – Easy configuration, monitoring and intuitive HMI
    – HART communications
    – Cell performance logging and diagnostics

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ