Ammonia analyzer
Aztec AW632

Accurate low level ammonia analysis

The Aztec 600 colorimetric ammonia analyzer provides reliable and highly accurate measurement of low level ammonia concentrations for a wide variety of applications from drinking water influent to wastewater effluent.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

It's never been easier to accurately monitor low levels of ammonia online.

Featuring ABB's intuitive menu-driven software and the unique self-cleaning Aztec fluid handling system, users benefit from an analyser that is both simple-to-operate and maintain.

Users benefit from:
  – Analysis of up to 3 sample streams
  – Automatic 2-point calibration
  – Automatic background color compensation
  – Automatic sample dilution to maximize range
  – Self-cleaning measurement system
  – Intuitive software with full colour graphical display
  – Data logging and graphical process trending
  – Full audit trail capability
  – Secure data archiving to SD Card

Data

  • Measurement range
    0 to 3 ppm NH3 (0 to 3 mg/L)

  • Chemical Method
    Indophemol blue

  • Background color correction
    Compensated at the measurement wavelength

  • Measurement frequency
    1 to 4 measurements per hour (User-selectable)

  • Accuracy / maximum measured error
    ±5 % of reading or ±0.005 ppm (whichever is the greater)

  • Repeatability
    ±5 % of reading or ±0.005 ppm (whichever is the greater)

  • Resolution
    0.001 ppm or 1 ppb

  • Measurement units
    mg/l, ppm, ppb, μg/l

  • Calibration
    2-point, automatic calibration

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ