Dissolved organics measurement

Natural organic matter (NOM) is a complex and heterogeneous mixture of organic substances produced from vegetative decay processes that create problems for water treatment plants tasked with producing drinking water of a consistent high quality. The majority of NOM originates from the soils. These aquatic humic substances are mainly derived from decomposing plants and animals and color the water from yellow to brown. It is important to remove humic substances prior to chlorination, as any remaining NOM will react with the added chlorine to create undesirable disinfection by-products (DBPs) such as trihalomethanes (THMs).

ABB offers two analytical methods for detecting organic matter in water: AV400 Series and Aztec 600 Color Analyzer.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら

Our offering

Color analyzer

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ