Hydrazine analyzer
Navigator AHM550

Prolonging boiler operating life and reducing unplanned maintenance through accurate hydrazine dosing

The Navigator 500 Hydrazine analyzer provides a continuous measurement of the level of hydrazine in boiler feedwater, enabling the chemical dose to be controlled automatically. This avoids both the expense associated with overdosing and the costly corrosion damage caused by under-dosing.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download

Overview

The Navigator 500 Hydrazine is used for applications where hydrazine is used to dose boiler feedwater to reduce dissolved oxygen levels. The sensor uses an electro-chemical cell to accurately measure the amount of hydrazine in boiler feedwater.

Featuring a separate sensor section and transmitter, the Navigator 500 Hydrazine gives users the option of adding up to four wet-sections to one transmitter, enabling measurement of samples from different measuring points. This not only offers an economic and compact solution, but allows operators to mix and match other parameters within the Navigator 500 range to reduce installation footprint and cost.

User benefits:

  • Low reagent consumption and novel design with no moving parts reduces maintenance requirements and minimizes cost of ownership
  • Fast response time allows reduction in chemical costs through optimized dosing to feedwater
  • Automatic calibration minimizes manual intervention and ensures accuracy
  • Intuitive software with full colour graphical display
  • Data logging and graphical process trending
  • Full audit trail capability
  • Secure data archiving to SD Card or USB Stick

Data

  • Measurement range
    0 to 1000 ppb
  • Measurement method
    Continuous hydrazine measurement using electrochemical cell
  • Accuracy / maximum measured error
    ±3 % of reading or ±1 ppb, whichever is the greater
  • Repeatability
    ±3 % of reading or ±1 ppb, whichever is the greater
  • Response time
    <2 minutes for a 90 % step change
  • Resolution
    0.1 ppb
  • Calibration
    Automatic calibration

For full specification details please refer to data sheet

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language