Low range manganese analyzer
Aztec AW634

Optimizing manganese removal efficiency

The Aztec 600 low range manganese analyzer provides accurate measurement of manganese levels in final water to optimize chemical dosing control and improve drinking water quality.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

The Aztec 600 low range manganese analyzer provides a very low limit of detection of just 0.001 ppm (1 ppb) to enable accurate monitoring of manganese levels in treated waters.    

Featuring ABB's intuitive menu-driven software and the unique self-cleaning Aztec fluid handling system, users benefit from an analyser that is both simple-to-operate and maintain.

Users benefits from:
  – Analysis of up to 3 sample streams
  – Automatic 2-point calibration
  – Automatic background color compensation
  – Automatic sample dilution to maximize range
  – Self-cleaning measurement system
  – Intuitive software with full colour graphical display
  – Data logging and graphical process trending
  – Full audit trail capability
  – Secure data archiving to SD Card

Data

  • Measurement range
    0 to 0.1 ppm Mn (0 to 3 mg/l)
  • Chemical Method
    Malachite Green
  • Background color correction
    Compensated at the measurement wavelength
  • Measurement frequency
    1 to 6 measurements per hour (User-selectable)
  • Accuracy / maximum measured error
    ±0.005 ppm for 0.000 to 0.050 ppm
    ±0.010 ppm for 0.050 to 0.100 ppm
  • Repeatability
    ±5 % of reading or ±0.001 ppm (whichever is the greater)
  • Resolution
    0.001 ppm or 1 ppb
  • Measurement units
    mg/l, ppm, ppb, μg/l
  • Calibration
    2-point, automatic calibration

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ