Liquid metal cleanliness analyzer  
LiMCA CM

ABB’s LiMCA CM is the model for continuous aluminum quality measurement at a fixed location.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

The LiMCA system provides granulometric and total density information on the inclusion content of aluminum melts, in real time, based on an objective and user-independent method. It is ideally suited for applications in process development, process control, and quality assurance.

 The size distribution and total concentration are displayed in real time on the computer screen.

The impact of furnace preparation, alloying practice, feedstock mix, settling time, and similar parameters on melt cleanliness, are easily determined. The effects of routine casting practices (metal level control, turbulence in the metal distributor) are directly observed as they take place.

 

Data

ABB’s LiMCA CM is the model for continuous measurement at a fixed location.  Designed for robustness and reliability, the LiMCA CM can run continuously (7/24) in the harsh environment of aluminum plants and requires minimal scheduled maintenance.

The LiMCA CM allows for in-line, real-time measurements.

 Inclusion monitoring is tracked every minute providing a detailed view of process quality at all times.

 

 

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ