ST95 Specialty Level Instrument

The ST95 is a High Quality Seal Fluid Supply Tank with Integral Magnetic Level Indication that is Used to Replace Conventional "Seal Pots" that use Glass Gauges to View the Seal Fluid Level.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

Since the Level Indicated by the ST95 is More Visible than with a Conventional Gauge Glass, it is Easier to Monitor Seal Performance. The ST95 was Developed to Decrease Installation Costs for Customers that were Sourcing the Pots without Gauge Glasses from Seal Manufacturers and Adding gauge to the Pots Themselves. The ST95 Makes a More Compact and Less Expensive Installation under these Circumstances.

Data

FEATURES:

  • High Visibilty, Magnetically Coupled Barrier Fluid Level Indication
  • Magnetically Coupled High / Low Level Switches Available
  • All Stainless Steel Construction Available
  • Designed for Barrier Fluid Specific Gravity Requirements

OPTIONS:

  • Switches for High and/or Low Level
  • AT200 or AT600 Magnetostrictive Level Transmitter
  • Cooling Coil
  • Fill, Vent and Drain Valves
  • ASME Code Stamp and PED Certification Available

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ