Capacitance Level Transmitter
KCAP300 RF

The KCAP300™ RF capacitance switch is available with KSHIELD™ sensing probes and single setpoint electronics. The KCAP300™ is used in bulk solids, such as pellets, granules, powders, slurries, flow / no flow, conductive products and interface.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

 

 

Data

FEATURES:

  • Liquids and Bulk Solids
  • KSHIELD™ Sensing Probes and Single Setpoint
  • Electronics that Provide Immunity to Buildup
  • Integral and Remote Electronics
  • Easy Set Up Via External Magnet or Pushbuttons
  • Housing with Glass Viewing Cover
  • Wide Variety of Sensing Probes to (450ºF / 800 psig)
  • Single Point Detection
  • Single Touch Initialization
  • Element Sensitivity Down to 0.5 pF

OPTIONS:

  • 316L SS Enclosure
  • External “Alarm” Indicating Lamp
  • Tip Extended Extensions to 60 in / 1524 mm
  • Pipe Extensions to 240 in / 6096 mm
  • Industry Standard Bulk Solids Mounting Plate
  • Process Connections: 3/4”NPT, 1 1/4”NPT, and Custom Flanges

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ