Capacitance Level Transmitter
KCAP400 RF

The KCAP400™ is a dual setpoint and pump control capacitance switch used in bulk solids and liquid applications. Applications include, but are not limited to, plugged chute detection, fly ash hopper level, interface, slurries, conductive products and high or low level alarm.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Download
Service

Overview

 

 

Data

FEATURES:

  • Liquids and Bulk Solids
  • Integral and Remote Electronics Available
  • Easy Set Up Via External Magnet or Pushbuttons
  • Housing with Glass Viewing Cover
  • Wide Variety of 2-Element Sensing Probes Available (450ºF / 3000 psig)
  • Field Selectable Modes of Operation:
    • Single Set Point (Horizontal or Vertical Installations)
    • Dual Set Point (Vertical Installations Only)
    • Pump Control (Vertical Installations Only)
  • Element Sensitivity Down to 1.5 pF

OPTIONS:

  • 316L SS enclosure
  • External “Alarm” Indicating Lamp
  • Custom Insertion Lengths to 1800 in / 45720 mm
  • Industry Standard Bulk Solids Mounting Plate
  • Process Connections: 3/4”NPT, 1 1/4”NPT, 1 1/2”NPT and Custom Flanges

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ