熱式(サーマル式)質量流量計

Thermal mass flowmeter
Sensyflow FMT200-ECO2

Sensyflow FMT200-ECO2 is a very compact and highly dynamic mass flowmeter for air. It offers a direct mass or standard volume flow measurement in pneumatic applications, e. g. in paint robot control or compressed air systems.

Overview
Data
Download
Service

Overview

The Sensyflow FMT200-ECO2 consists of an easy to install pipe component which accommodates the sensor unit and the evaluation electronics. It directly provides a linearized output signal, and it is calibrated and immediately ready for use.

A standard RS 232 interface allows the change over between the individual output signals (current, voltage, frequrency, pulse and alarm) and to configure the device.

Due to its flexible connection concept this measuring instrument can be installed in pipes or tubes of different types and sizes. Various process adapters are available for this purpose.

A standard power supply unit can be used for powering the FMT200-ECO2.

Data

  • Variable process adapters
    – tubes, threads, ISO-KF flanges DN 25
  • Adjustable output signals
  • Measuring range 1 to 100 kg / h (12 to 1250 l / min)
  • Serial port RS 232
  • ATEX version for zone 2 and 22

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ