Armored variable area purgemeter
FAM3200

The FAM3200 is an armored purgemeter designed to meter small gas and liquid flows. This meter is especially suited for applications with cloudy, opaque or aggressive fluids in chemical and pharmaceutical industries, gas analyzers, process systems, well systems and wherever glass metering tubes cannot be used for safety reasons.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Tools
Download
Service

Overview

The solution for the following application areas:

  • Water purification
  • Gas sampling systems, nitrogen generators
  • Burner control
  • Chemical injection
  • Food and beverage applications

 

Data

General specifications:

  • Application
    – Clean, low viscosity liquids and gases
  • Mounting
    – Vertically, in line or wall mouted
  • Connections
    – 1/4 to 1 in., threaded, vertical or horizontal
  • Flow ranges
    – Water flows: 1 to 3000 l/h
  • Flow turndown
    – Typically 10:1
  • Operating pressure 
    – Up to 100 bar (1450 lbf/in 2 g)
  • Operating temperature 
    – Up to 180 °C (356 °F) 
  • Accuracy 
    – Class 6
  • Alarms
    – Slot sensors, up to 2 off 
  • Tube material and float material
    – Stainless steel 

Tools

For selecting the most suitable product for your application   

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ