Glass tube variable area flowmeter
FGM1190

The wide variety of float weights and meter tubes allows the glass tube flowmeter FGM1190 to be matched exactly to the required flow range. The three ribs, parallel to the center axis of the meter tube, guide the float over the entire flow range. This enables a high degree of reproducibility because the float is absolutely centered in the meter tube.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら
Overview
Data
Tools
Download
Service

Overview

Designed for flowrate measurements in many industries including system manufacture, food, water treatment plants and chemical. Aggressive fluid applications are possible because the fluid wetted parts can be made from a wide variety of different materials. 

  • Design type FGM1190-87
    – With threaded pipe connection in accordance with DIN 2950.
  • Design type FGM1190-97
    – With vertical internal thread connection or threaded connector in accordance with
       DIN 11851, DIN 405 part1 for the food and beverage industry.
  • Design type FGM1190-98
    – With flange connection in accordance with DIN and ASME.
  • Easy range change and cleaning-no removal from the line required.
  • Excellent visibility of flow rate over a linear scale.

Data

General specifications:

  • Application
    – Clean, low viscosity liquids and gases
  • Mounting
    – Vertically, in line
  • Connections
    – 1/4 in. to 2 in., threaded, DN 10 to DN 50 flanged, SC15 to SC50 hygienic (DIN11851), vertical
  • Flow ranges
    – Water flows: 0.002 to 17600 l/h
  • Flow turndown
    – Typically 10:1
  • Operating pressure 
    – Up to 18 bar (261 lbf/in 2 g)
  • Operating temperature 
    – Up to 180 °C (356 °F)
  • Nominal scale length
    – 100, 130 or 250 mm (4, 5 and 10 in.) 
  • Accuracy 
    – Class 1.6 to Class 6, depending on tube diameter and float type
  • Alarms
    – Inert gas switches, up to 2 off 
  • Tube material
    – Borsilicat glass
  • Float material 
    – Stainless steel, Glass, Sapphire, Carboly, PVC, Tantalum, HastelloyTM, Aluminium, PTFE
  • Fitting material
    – Stainless steel, PVC, PVDF

Tools

For selecting the most suitable product for your application  

Download

ドキュメントをロードしています

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language