KP Specialty Level Instrument

The operation of the ABB Rotary Paddle Switch centers around a low torque, slow speed (1 RPM) synchronous motor.

Overview
Data
Download
Service

Overview

The absence of dry material allows the motor to turn the paddle uninterrupted. When the unit senses the presence of dry material via the restricted rotation of the paddle, the reversing torque actuates the internal SPDT switches and alarms the unit. The hysteresis motor continues to run in a restricted or completely stalled state without damage or overheating. The subsequent alarm can activate two controls, i.e., visual annunciators, start and stop of machinery such as conveyor belts, feeders, etc. The ABB Rotary Bin Level Indicator can be mounted on the top of the bin or on the side of the bin to indicate high, intermediate or low level. Flexible shaft couplings, extended shafts and shaft guards are available to allow for protected operation of the rotating paddle device in almost any position and orientation.

Data

FEATURES:

  • Drop In Replacement for Existing Rotary Paddle Switches
  • Lowest Cost Level Solution
  • Application Versatility
  • Variety of Paddles for Differing Densities
  • Mounting for Side or Top of Silo / Bin
  • Reduced Footprint
  • Two 20 Amp, SPDT Switches
  • 120 or 240 Operating Voltage
  • Non-Contact, Double Shielded Bearings
  • Screw On Cover for Easy Accessibility
  • Shaft Lip Seal Rated to 140 psi / 9.7 bar

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service