ABB Commander advanced process controller
C505

 C500 series 1/2 DIN single loop controller

Overview
Download

Overview

The C505 process controller was launched in December 1997. It enabled control of a single PID loop using a number of application templates (for example, single loop, feedforward and cascade control strategies). The C505 was available with a comprehensive I/O capability, math & logic equations and profile control among other software features.

In September 2010 the C505 was superseded by the ControlMaster CM50 universal process controller. The CM50 uses ABB’s common instrumentation platform HMI and features a new, full color TFT display enabling uniquely customizable operator displays. The CM50 also features ethernet communications, profile control and bank control functionality as well as the features previously available on the C505. All features are accessible through the front panel of the controller without the need for PC configuration software.

Download

Loading documents
Select region / language