Control unit
PMGA200

The Millmate Thickness Gauging system is an intelligent measurement system designed for user-friendly commissioning, operation and service.

Overview
Data
Application
Download
Service

Overview

The control unit is used for integration with other mill systems.
It provides a choice of integration interfaces.
- Profibus-DP fieldbus communication
- Network communication via VIP, OPC DA and Modbus TCP.
- Discrete I/O-signals

The Control unit also handles communication with the gauge.
It communicates measurement data, status control and error handling as well as implementing vertical position control functions.

The control unit is available in either wall or floor mounting cabinets.

Data

Type PMGA200
Operation temperature +5 to +45°C (41 to 113 °F)
Supply voltage 115 / 230 V +10 / -15%
Power consumption 300 VA
Wall cabinet
Protection IP 64
Dimensions H 658 x W 600 x D 200 mm
(H 25.9 x W 23.6 x D 7.9 in)
Floor cabinet
Protection IP 54 or IP 21
Dimensions H 2225 x W 700 x D 600 mm
(H 87.6 x W 27.6 x D 23.6 in)

Application

The Millmate Thickness Gauge System can easily be connected to AGC systems, based on feedback, feedforward and mass flow control.

Network communication
As a complement to I/O signals different Ethernet communication protocols are available.

The Vendor Internet Protocol (VIP) uses predefined data telegrams to exchange information on measurement data, system status and system set-up. The sending procedure is cyclic and the receiving procedure reacts on incoming messages.

Modbus TCP is also an available option for Ethernet communication.
The protocol is used in the same manner as VIP.

OPC protocol is yet another means to connect the MTG Box Gauge to higher level systems via Ethernet. The system supports OPC DA Data Access over an optional Ethernet local network.
To gain access to measurement data and system set-up, a higher level computer with OPC-client functionality can communicate with the Control unit.

Profibus-DP
As an option, the MTG system can be equipped with a Profibus-DP slave interface for communicating with the rolling mill control system.
The Profibus-DP interface provides fast transfer of measurement data. It can also be used for setting up nominal thickness and for remote control of system settings and gauge movement.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language