Flexible mounting!

The MTG Box Gauge from ABB measures aluminium strip thickness from only one side of the strip. It is just a small box which can basically be fitted anywhere in the mill – No big frame is required. Because the gauge is insensitive to mill coolants, heat, steam and dust, it is even possible to mount it inside the mill stand!

DSCN7135-390-195

Udostępnij stronę

Select region / language