Gapless gauging
Traditionally commercially available strip thickness gauges consist of two measuring elements, one on each side of the strip. The strip passes between the two measuring elements and a thickness signal is established thru radiometric, mechanical, inductive, capacitive or optical method.
The size of the measuring gap varies from zero to several hundreds of millimeters. In a rolling process such a gap might limit the possible pass line variations to such an extent that it endangers the whole process.
After years of research ABB now proudly presents a solution to this problem; the MTG Box Gauge GAPLESS thickness measurement! This revolutionary gauge can measure the thickness just from one side – no receiver is needed above the strip.