ConfigPilot

Available free-of-charge, ConfigPilot PC configuration software for ControlMaster is easy to use and compatible with the entire range.  Configurations can be quickly created and transferred to and from a ControlMaster via its front panel IrDA port.

Overview
Download
Service

Overview

ConfigPilot PC configuration software provides an extremely quick and easy method of configuring a ControlMaster.  Thanks to its menu structure being identical to ControlMaster ConfigPilot is instantly familiar.  Configurations can be created from scratch off-line or read from a ControlMaster device.  Graphical displays for complex configuration items such as profile control and display customisation make configuration quick and easy.  Once complete a configuration can be written to a ControlMaster via its front panel IrDA port or saved for future use.  In addition ConfigPilot’s reporting capabilities hugely simplify creation of documentation.

In order for ConfigPilot to communicate with a ControlMaster a USB to IrDA adapter is required.  ABB Part Number CM30/0715.

Minimum system requirements:

  • 2 GHz Intel Pentium dual core processor (or equivalent)
  • 4 GB RAM
  • Windows 7 SP2, Windows 8 Pro or Windows 10 (32 or 64 bit)*
  • 200 MB free hard disk space
  • 1024 x 768 minimum screen resolution

* Minimum version of windows 10 – version 1607, (OS build 14393.447) released November 8 2016.

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service