Sample Handling for Gas Analyzers

Intelligent Sample Gas Conditioning

 ABB Analytical and Advanced Solutions offers

  • Compact 1/2 19" design, converter 19"
  • Flexible modular design
  • Interface to AO2000 Series via system bus for monitoring and control
In addition a modular system of different probe tubes combined with filter devices can be supplied for gas sampling and cleaning. Thus the whole system can be easily adapted to suit the widest variety of process gas conditions.

Our offering

Select region / language