Venturi tube
FPD300

The FPD300 Venturi tube is a robust device, designed for use where low pressure-loss is required. ABB have been manufacturing Venturi tubes for over 100 years and their engineers were involved in the design and manufacture of some of the first Venturi tubes to be used in the UK.

Overview
Data
Download
Service

Overview

Venturi tubes are available for line sizes from 50 mm to 1200 mm (2 to 48in) and can measure a wide range of relatively clean liquids and gases. The units are designed to ISO5167-1:2003 and have a substantial overall length, being typically 5D long (D = nominal pipe size).

Data

FPD300 venturi tubes are available in the following key variants:

  • Machined from solid
    – used typically for pipe sizes from DN50 to DN250 (2 to 10 in)
  • Fabricated from rolled plate
    – used typically for pipe sizes DN200 to 1200 (8 to 48 in.)

Each of these variants is available in a classical (21°  Inlet + 15° outlet cone) or a long-pattern, lower pressure loss design (21° inlet cone + 7° outlet cone). A symmetrical, bidirectional version is also available, with 21° inlet- and outlet-cones.

Key features include:

  • Low permanent pressure loss as standard
    – even lower pressure loss version available
  • Designed to ISO 5167
    – other designs available on request
  • Widely used in the Oil & Gas industry
    – designed to meet their demanding requirements
  • Extensive range of construction materials available
    – from carbon and stainless steel to specialist alloys

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language