FPD200 Fiscal orifice fittings

ABB’s FPD200 series of fiscal orifice plates are designed for flow measurement in primarily the Oil & Gas Industry.  They permit the removal of the orifice plate from the pipeline without the need to remove the whole fitting.  They are available with “flange x flange”, weld-in or “flange x weld” end connections, or as part of a metering run.

Our offering

Select region / language